We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreSF2Config


CoreSF2Config provides user logic with a controlled interface to SmartFusion2 device configuration functions. The core allows an embedded processor or FPGA subsystem to initiate supported configuration-related operations and monitor their status through a memory-mapped control path. It encapsulates the device-specific signaling required to communicate with SmartFusion2 configuration resources, reducing the need for custom low-level control logic. Software can use the interface to coordinate configuration access, supervise operation completion, and respond to reported status or error conditions. The core is intended for systems that need configuration management as part of startup, maintenance, field update, diagnostics, or secure platform-control workflows. By presenting configuration capabilities through a reusable IP block, CoreSF2Config creates a clearer boundary between application logic and device-management functions. It is particularly valuable in processor-based SmartFusion2 designs in which software must manage FPGA configuration services while maintaining predictable integration with the wider AMBA-based subsystem.

Features and Benefits


  • Configuration Control
    - Interfaces with SmartFusion2 configuration resources
    - Initiates supported device-management operations
    - Reports operation completion and status
  • Software Interface
    - Provides memory-mapped control registers
    - Exposes status and error information
    - Supports processor-supervised configuration flows
  • System Management
    - Supports startup and maintenance workflows
    - Enables configuration access from user logic
    - Reduces custom device-management RTL
  • Integration
    - Targets SmartFusion2 FPGA systems
    - Connects to an embedded control subsystem
    - Encapsulates device-specific configuration signaling



Live Chat

Need Help?

Privacy Policy