We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreQSPI


CoreQSPI is a Quad Serial Peripheral Interface controller that connects an Advanced High-performance Bus system to external SPI memory devices. It is intended for designs that need efficient memory access, processor boot support, and a practical path to higher bandwidth serial flash connectivity. The core reduces software overhead by handling command, address, and data movement in hardware, while buffering transfers across clock domains for more reliable operation. It fits systems that must read from or write to serial memory in several protocol styles without building a custom controller around the processor. Its architecture supports both programmed transfers and execute-in-place operation, allowing a processor to fetch code directly from attached memory when the system is configured for that use model. The core also includes a direct control mode for non-standard memory signaling sequences, which helps engineers work with devices that need custom transaction behavior. This combination makes the core useful in embedded control, boot memory, and serial flash subsystems where easy processor integration, support for dual and quad data transfers, and flexible memory-access behavior are important.

Features and Benefits


  • System Interfaces
    - Provides AHB system interface
    - Exposes SPI memory interface
    - Uses control registers for mode selection
  • Transfer Modes
    - Supports standard SPI protocol
    - Enables extended dual and quad operation
    - Allows execute-in-place access
  • Data Handling
    - Buffers transmit and receive data with FIFOs
    - Supports byte and word data accesses
    - Handles back-to-back frame operation
  • Memory Access
    - Supports configurable address format
    - Starts initiator transfer sequences through frame control
    - Inserts configurable idle cycles between phases
  • Direct Control
    - Allows CPU control of SPI pins
    - Drives custom signaling through direct mode
    - Reports status through ready and interrupt signals

Documentation


Title
CoreQSPI Handbook Download



Live Chat

Need Help?

Privacy Policy