We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreMMC


CoreMMC is an embedded MultiMedia Card controller that connects an FPGA or SoC design to embedded MultiMedia Card storage devices. It addresses the need for integrated nonvolatile mass storage when a system must hold application images, logs, configuration data, or user content beyond on-board memory. The core fits designs that need a dedicated hardware path for storage access instead of building low-level eMMC control in software. By abstracting vendor-specific memory behavior behind a unified command and control model, it improves design portability and reduces firmware complexity. Its architecture combines a host-side bus connection with dedicated command, response, and data handling logic, allowing the system processor or direct memory path to manage storage transfers through a structured hardware interface. The core supports both single-block and multiple-block transactions, helping designers match simple control flows or more sustained data movement. Built-in command and data protection checking improves transfer robustness, while low-power clock control supports systems that need to manage storage activity efficiently. CoreMMC delivers the most value in embedded systems that require reliable local mass storage for boot, application expansion, or persistent data capture.

Features and Benefits


  • Bus interfaces
    - Provides an AHB-Lite target interface
    - Exposes a PDMA interface
    - Connects to an eMMC device interface
  • Transfer operation
    - Supports configurable data bus width
    - Initiates single-block read and write transfers
    - Handles multiple-block read and write transfers
  • Data path buffering
    - Includes a configurable write FIFO
    - Implements a configurable read FIFO
    - Allows indirect access through command, response, write, and read data registers
  • Protocol handling
    - Generates JEDEC eMMC command transactions
    - Stores device responses in response registers
    - Applies CRC protection for commands and data transfers
  • Status and control
    - Reports command and response interrupts
    - Signals single-block and multiple-block completion interrupts
    - Enables automatic sleep mode when the clock is low

Licensing Options


Free with any Libero License

Documentation


Title
CoreMMC_HB.pdf Download



Live Chat

Need Help?

Privacy Policy