We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreLPC


CoreLPC bridges a Low Pin Count host interface into an Advanced Peripheral Bus subsystem, letting system software reach FPGA peripherals through a familiar LPC transaction model. It fits designs that need to connect a host platform to management or control logic inside the FPGA without creating custom protocol translation logic. The core can present host commands through a Keyboard Control Style path for platform management flows, or forward LPC traffic directly to other APB peripherals through an internal initiator path. This dual approach helps partition control tasks cleanly between host software and FPGA-resident functions. Integrated serialized interrupt support further reduces board-level complexity by collecting interrupt sources onto a shared interrupt channel. The architecture also handles clock-domain resynchronization between the LPC side and APB domains, which simplifies integration in systems where host and peripheral logic run from different clocks. Engineers can tailor address mapping, interrupt routing, and optional interface blocks to match their platform topology and firmware model. CoreLPC is especially valuable in embedded controller, platform management, and host-connected control-plane designs that need efficient LPC attachment to APB-based FPGA logic.

Features and Benefits


  • Host interface
    - Implements the Intel Low Pin Count Interface Specification Revision 1.1
    - Supports LPC peripheral-to-host operation
    - Handles I/O read and write LPC cycle types
  • KCS transport
    - Supports Keyboard Control Style protocol over LPC
    - Provides an APB3 target interface for KCS-side control
    - Enables a configurable KCS register base address
  • APB access path
    - Offers an APB3 initiator port for direct peripheral access
    - Decodes selectable APB peripheral slots
    - Configures peripheral base address and address range
  • Interrupt handling
    - Aggregates interrupts through the SERIRQ interface
    - Assigns programmable SERIRQ slot selection
    - Routes KCS and APB initiator port interrupts onto SERIRQ
  • Integration controls
    - Enables software control of the LPC controller state
    - Uses configurable SYNC behavior for initiator transactions
    - Resynchronizes signals across LPC and APB clock domains

Licensing Options


Free with any Libero License

Documentation


Title
CoreLPC v3.2 - Handbook Download



Live Chat

Need Help?

Privacy Policy