CoreI3C is a MIPI I3C controller IP core for FPGA-based systems that need a modern control bus between processors and intelligent peripherals. It fits designs that must aggregate sensors, manage platform devices, and replace legacy Inter-Integrated Circuit buses without losing compatibility with existing I2C devices. The core exists to move bus sequencing, address management, and asynchronous event handling into dedicated hardware, which reduces firmware complexity and shortens software bring-up. Its controller-centered architecture handles bus initialization, dynamic device discovery, common command processing, and target data movement through a unified serial link. This approach helps designers build scalable control planes with fewer external signals and less board-level routing overhead. CoreI3C is especially useful when a system must support mixed I3C and legacy I2C populations while adopting newer device-management features such as dynamic addressing and in-band interrupt reporting. By combining protocol control, device tracking, and host-accessible buffering, the core enables the processor to interact with many peripherals through a predictable hardware interface rather than bit-level bus management. That makes it a strong fit for embedded control, sensor hubs, system monitoring, and industrial SoC designs where low-power, low-latency peripheral connectivity delivers the greatest value.
Protocol operation - Implements MIPI I3C Basic SDR transfers - Maintains backward compatibility with legacy I2C devices - Controls SDA and SCL through tri-state bus signaling
Host interface - Exposes an AXI4 target interface for control and status access - Maps registers, FIFOs, and device tables into memory-mapped space - Supports burst-based host transactions
Command architecture - Uses command descriptors to launch private transfers and address assignment - Routes write payloads through transmit buffering - Returns completion status through a response FIFO
Device management - Performs Dynamic Address Assignment including ENTDAA and SETDASA flows - Processes Common Command Codes for bus control and discovery - Maintains a Device Address Table and Device Characteristics Table
Interrupt handling - Accepts In-Band Interrupt requests from targets - Stores IBI payload data in the read FIFO - Reports IBI events through a dedicated descriptor port
Licensing Options
Encrypted RTL is available for free with any Libero license. Clear RTL can be obtained through design services.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}