We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

COREHPDMACTRL


COREHPDMACTRL is a hardware direct-memory-access controller that moves data between memory-mapped source and destination regions without requiring a processor to copy each word. Software configures transfer addresses, sizes, and control options through a register interface, then the core generates the required bus transactions and reports completion or error status. By offloading repetitive movement of blocks, buffers, and peripheral data, the controller frees the processor for application-level work and can improve sustained subsystem throughput. The architecture supports programmable transfer parameters and interrupt-driven completion, making it suitable for packet buffers, data acquisition, communications, storage, and embedded compute pipelines. Source and destination addressing can be advanced according to the selected transfer configuration, allowing the core to handle linear memory copies and peripheral-oriented transfers. Status visibility helps software supervise active channels and recover from bus errors. COREHPDMACTRL is useful in FPGA systems that need deterministic, reusable data movement between memory and high-performance peripherals while minimizing firmware overhead and custom transfer engines.

Features and Benefits


  • DMA Operation
    - Transfers data without processor-managed copying
    - Supports memory-mapped source and destination regions
    - Executes programmable block transfers
  • Address and Size Control
    - Configures source and destination addresses
    - Supports programmable transfer length
    - Advances addresses according to transfer settings
  • Software Control
    - Provides configuration and status registers
    - Supports transfer start and abort controls
    - Generates completion and error interrupts
  • System Integration
    - Connects to high-performance bus infrastructure
    - Offloads buffer and peripheral data movement
    - Improves processor availability for application tasks



Live Chat

Need Help?

Privacy Policy