We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

COREFOM


COREFROM maps on-chip FlashROM into a processor subsystem so software can read device-resident nonvolatile data through the system bus. It is intended for designs that need a simple way to expose built-in FlashROM contents to embedded software without creating custom glue logic. The core fits naturally in processor-based control and management systems where fixed data, identification values, calibration information, or other read-only content must be available in the memory map. By bridging the internal FlashROM address and data buses to an Advanced Peripheral Bus attachment, COREFROM simplifies subsystem assembly and shortens integration effort for supported soft processors. It also helps preserve a clean architecture by presenting FlashROM access as a standard peripheral resource rather than a special-purpose connection. Because the stored data remains read-only to the processor, the core is well suited for applications that rely on protected reference information during boot, configuration, or runtime operation. COREFROM delivers the most value in embedded FPGA systems that combine a soft processor with on-chip nonvolatile memory and need straightforward software-visible access to that resource.

Features and Benefits


  • Bus Attachment
    - Implements an APB target interface
    - Maps FlashROM contents into an APB slot
    - Aliases memory throughout the APB slot
  • FlashROM Access
    - Connects to FROMAddr and FROMData buses
    - Routes FlashROM address bus to the subsystem top level
    - Presents FlashROM data as read-only
  • Processor Integration
    - Supports Cortex®-M1 processor subsystems
    - Targets CoreMP7 processor designs
    - Works with Core8051s and CoreABC systems
  • Data Handling
    - Reads FlashROM one byte at a time
    - Does not support word reads
    - Does not support half-word reads

Licensing Options


Free with any Libero License

Documentation


Title
CoreFROM Datasheet Download



Live Chat

Need Help?

Privacy Policy