COREFIR generates a configurable finite impulse response filter for FPGA-based digital signal-processing systems. The core implements multiply-accumulate filtering in hardware, allowing designers to process streaming sample data with deterministic throughput and lower processor overhead. Filter coefficients can be defined for the target response, and the implementation can be configured for the required tap count, input precision, coefficient precision, and output width. Architectural options allow designers to balance throughput, latency, device resources, and clock performance. The generated datapath uses FPGA arithmetic and memory resources to perform repeated coefficient multiplication and accumulation efficiently. Control and data-valid signaling support clean integration into larger DSP chains such as channelization, sample conditioning, communications, radar, instrumentation, and audio processing. Saturation, rounding, and scaling choices help manage fixed-point growth and output precision. By packaging coefficient handling and arithmetic structure into a reusable generator, COREFIR reduces manual RTL development and provides a repeatable path from filter specification to synthesizable hardware.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}