CoreDesignShield retrieves protected cryptographic key material during FPGA operation so secure logic can start with trusted keys already validated inside the device. It is intended for designs that must keep sensitive keys out of user logic, reduce software involvement in key provisioning, and strengthen resistance to tampering or unauthorized key exposure. The core works with PF_SYSTEM_SERVICES to access key data stored in secure non-volatile memory, then manages the control flow needed to retrieve and present that data for downstream use. It also supports authenticated cipher text access with a user secret key, which helps bind key retrieval to design-specific credentials. For systems that require an external secret during startup, the core can accept an optional user-provided key at power-up through a dedicated handshake path. Its internal architecture combines reset synchronization, user key handling, and retrieval control, which simplifies secure startup sequencing and removes custom firmware from a security-critical task. This makes CoreDesignShield a strong fit for trusted boot flows, protected intellectual property, anti-tamper designs, and secure embedded systems built around FPGA-resident security services.
Secure key access - Fetches keys from secure non-volatile memory - Supports authenticated cipher text sNVM read - Signals key availability through KEY_INIT_DONE
System services connection - Uses an APB3 initiator interface - Interacts with PF_SYSTEM_SERVICES - Monitors USR_BUSY and USR_RDVLD status signals
User key path - Accepts an optional user key at power-up - Implements U_RANDOM_VLD and U_RANDOM_RDY handshaking - Supports configurable user secret key
Core configuration - Adjusts sNVM start address - Configures key length - Enables optional user random key ports
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}