We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreAXI


CoreAXI is an Advanced eXtensible Interface interconnect core for building shared on-chip fabrics between multiple initiators and target peripherals or memory-mapped subsystems. It exists to simplify SoC integration when several processing or DMA elements must reach multiple targets through one arbitration and routing layer. The core combines address decoding, channel routing, arbitration, and transaction ID handling in a reusable fabric block, which reduces custom interconnect design effort and lowers integration risk. It fits systems that need controlled access to shared resources while preserving AXI burst behavior and transaction ordering rules required by connected logic. CoreAXI is especially useful when a design needs scalable address-map construction, selective connectivity between initiators and targets, and a practical way to create larger logical target regions from multiple address slots. Its architecture also supports a direct feed-through path for simple point-to-point topologies, allowing the same core family to serve both compact and more connected systems. Optional input and output pipelining helps designers balance timing closure against latency in larger fabrics. This makes CoreAXI well suited for embedded compute platforms, controller subsystems, and FPGA-based SoC designs that rely on a configurable AXI backbone.

Features and Benefits


  • Interconnect topology
    - Supports multi-initiator AXI3 interconnect
    - Enables target interfaces through parameter configuration
    - Provides feed-through mode for single initiator and single target
  • Address mapping
    - Allocates configurable address space per target
    - Supports huge target region mapping
    - Combines target slots into a shared region
  • Transaction handling
    - Routes five independent AXI channels
    - Supports increment and wrap bursts
    - Handles multiple outstanding read transactions to the same target
  • Arbitration and ordering
    - Arbitrates per target on read and write address channels
    - Appends unique initiator ID information to transactions
    - Enforces ordering restrictions for same-ID accesses
  • Integration options
    - Configures data bus width
    - Adds input register buffering
    - Adds output register buffering

Licensing Options


Free with any Libero License

Documentation


Title
CoreAXI v3.0 Handbook Download



Live Chat

Need Help?

Privacy Policy