CoreAPB3 is an Advanced Microcontroller Bus Architecture Advanced Peripheral Bus fabric that connects one APB initiator to multiple peripheral targets in an FPGA or SoC design. It exists to simplify peripheral interconnect creation when a processor, bridge, or control block must access distributed APB resources through one shared bus structure. The core fits systems that need a straightforward way to partition address space, attach peripherals, and adapt the bus layout to the surrounding architecture without building custom decode logic. Its architecture supports both direct slot-based access and optional address extension methods for systems where the initiator does not drive the full peripheral address space. It also supports grouping selected target regions behind one shared interface, which helps when dispersed resources must appear through a single connection point. These capabilities reduce integration effort, ease subsystem reuse, and help designers align the APB interconnect with processor subsystems or fabric-based control logic. CoreAPB3 is especially valuable in embedded control planes, register access networks, and mixed subsystem designs where APB peripherals must be organized cleanly behind a single initiator path.
Target mapping - Partitions address space into target slots - Allows per-slot enable control - Combines selected slots into a shared region
Integration flow - Bridges through CoreAHBtoAPB3 - Connects automatically in SmartDesign AutoConnect - Adapts data width to the connected APB initiator
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}