CoreAHBtoAPB3 bridges an Advanced High-performance Bus, or AHB, subsystem to an Advanced Peripheral Bus, or APB, peripheral domain inside an FPGA-based system-on-chip design. It exists to let designers place bandwidth-intensive resources on AHB while attaching simpler control-oriented peripherals on APB without creating a custom bus translation layer. The core converts AHB read and write transactions into corresponding APB transfers, which helps partition the system bus structure according to peripheral performance needs. This makes it useful when a processor or AHB interconnect must access low-complexity peripherals through a standard AMBA® bus hierarchy. The architecture fits designs that need a clean separation between a higher-throughput backbone and a simpler peripheral bus, especially where APB is preferred for non-pipelined register access. It also supports high-reliability system designs through an optional fault-detection approach tied to transaction timeout handling, which can improve system robustness when a transfer does not complete as expected. Because the core aligns with common AHB, AHB-Lite, and APB usage models, it reduces integration effort and simplifies expansion of mixed-performance peripheral subsystems. It delivers the most value in embedded control, processor-based FPGA, and SoC designs that combine AHB infrastructure with APB-connected peripheral blocks.
Bus bridging - Bridges AHB or AHB-Lite target transactions to APB initiator transfers - Translates read operations between AHB and APB domains - Converts write operations for APB peripheral access
AMBA interfaces - Supports an AHB target interface - Provides an AHB-Lite target interface option - Implements an AMBA 3 APB initiator interface
Reliability support - Offers synchronous reset selection - Enables a high-reliability mode - Detects transfer faults through timeout monitoring
System integration - Connects with CoreAHB and CoreAHBLite mirrored target interfaces - Attaches to CoreAPB3 mirrored initiator interfaces - Integrates in SmartDesign with AutoConnect support
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}