We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreAhbSram


CoreAhbSram provides an AMBA AHB interface to SRAM resources in Fusion devices, allowing an AHB-based processor or system bus to access embedded memory through a standard memory-mapped connection. The core converts AHB address, control, write-data, and read requests into the signaling required by the selected SRAM implementation. It supports byte, half-word, and word accesses and uses byte write enables so software can modify smaller data fields without rewriting an entire word. Configurable address and memory parameters allow the wrapper to be adapted to the required logical memory size and organization. The core hides device-specific SRAM behavior behind a predictable AHB target interface, which simplifies subsystem construction and reduces the need for custom memory wrappers. This approach is useful for scratchpad memory, lookup tables, local data storage, buffering, and processor-accessible working memory in mixed-signal FPGA designs. CoreAhbSram delivers the greatest value when a Fusion-based embedded system needs a straightforward, reusable path between its AHB infrastructure and on-chip SRAM resources.

Features and Benefits


  • AHB Interface
    - Implements an AMBA AHB target interface
    - Supports read and write transfers
    - Returns standard AHB ready and response signaling
  • Access Types
    - Supports byte accesses
    - Supports half-word accesses
    - Supports word accesses
  • Memory Control
    - Generates SRAM addresses and write enables
    - Applies byte-lane write control
    - Maps embedded SRAM into AHB address space
  • Configuration
    - Supports configurable memory depth
    - Supports configurable address width
    - Simplifies processor access to local SRAM



Live Chat

Need Help?

Privacy Policy