We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CoreAHBLite


CoreAHBLite is an Advanced Microcontroller Bus Architecture, AHB-Lite interconnect core for FPGA-based systems that need to connect multiple initiators to shared memory and peripheral resources. It provides the central fabric that routes transactions, decodes addresses, and arbitrates access across a configurable set of target interfaces. This lets designers build subsystem interconnect more quickly without creating custom bus logic. The core is well suited to embedded SoC designs that combine processors, memory blocks, and control peripherals in programmable logic. Its architecture isolates each initiator interface while managing shared access through round-robin arbitration, which simplifies system integration and creates predictable access behavior. CoreAHBLite also helps designers shape the visible memory map to match system architecture, including support for a combined target region and remapping for a primary initiator. Unused interfaces can be removed during synthesis, which helps streamline the implemented design and reduces unnecessary logic. Because access permissions can be defined per initiator, the core also supports cleaner partitioning between processing elements and shared resources. CoreAHBLite delivers the most value in embedded control and SoC platforms that require a configurable AHB-Lite backbone between processors, memories, and peripheral subsystems.

Features and Benefits


  • Bus topology
    - Supports multiple initiator interfaces
    - Accommodates target interfaces
    - Implements AHB-Lite interconnect fabric
  • Arbitration control
    - Uses round-robin arbitration
    - Grants equal initiator priority
    - Handles locked and burst transfers
  • Address mapping
    - Supports configurable memory space organization
    - Allocates slots to a combined region interface
    - Provides initiator remap capability
  • Access configuration
    - Enables target access per initiator
    - Disables unused initiator interfaces
    - Optimizes away unused target interfaces
  • Protocol support
    - Implements standard AHB-Lite transfers
    - Handles byte, half-word, and word accesses
    - Supports burst transfer modes

Licensing Options


Free with any Libero License

Documentation


Title
CoreAHBLite User Guide Download



Live Chat

Need Help?

Privacy Policy