Core1553BRT_APB is a protocol-compliant MIL-STD-1553 Remote Terminal (RT) IP core designed for integration into FPGA-based avionics and defense systems. It enables reliable communication over a MIL-STD-1553 bus by implementing the remote terminal functionality required to interface with a bus controller or monitor within a deterministic command/response architecture. The core includes an APB interface that allows seamless integration with processor subsystems, enabling configuration, data transfer, and status monitoring through a simple peripheral bus. It supports message handling, command decoding, and data buffering, ensuring robust communication in mission-critical environments. Core1553BRT_APB manages transmit and receive operations, handles protocol-level timing requirements, and ensures compliance with MIL-STD-1553 communication standards. The design incorporates multiple buffers and control registers to support efficient data exchange and flexible system configuration.