We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CANmodule-IIx


The CANmodule-IIx is a FIFO based Controller Area Network (CAN) protocol controller. It is specifically designed for FPGAs by providing several options for gate-count optimized implementations. A standard AMBA 3 Advanced Peripheral Bus (APB) enables smooth integration into ARM based SOC’s. This full synchronous bus interface can easily be connected to other system buses. The core implements the CAN protocol according to ISO-11898-1.


Features and Benefits


 

  • Fully compliant with CAN2.0A, CAN2.0B, ISO-11898-1
  • FIFO based message handling
  • Achieves 1Mbps with 8MHz system clock
  • Listen-only mode, internal and external loopback test modes
  • AMBA APB host interface
  • Separate clock domains for CAN and system clock
  • Configuration options for gate-count optimized implementations
  • Widely used in industrial and aerospace applications

 

Licensing Options


For additional information, contact info@inicore.com or visit INICORE

Documentation


Title
canmodule-iix Link



Live Chat

Need Help?

Privacy Policy