We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CANmodule-IIIx


The CANmodule-III is mailbox based Controller Area Network (CAN) protocol controller. It contains 32 receive buffers, each one with its own message filter, and 32 transmit buffers with round robin and prioritized arbitration scheme. For optimal support of Higher Layer Protocols (HLP) such as DeviceNet or SDC, the message filter covers the identifier field and the first two bytes of hte data field. A standard AMBA 3 Advanced Peripheral Bus (APB) enables smooth integration into ARM based SOC’s. This full synchronous bus interface can easily be connected to other system buses. The core implements the CAN protocol according to ISO-11898-1.


Features and Benefits


  • Fully compliant with CAN2.0A, CAN2.0B, ISO-11898-1
  • Mailbox based message handling
  • 32 receive and 32 transmit mailboxes
  • Achieves 1Mbps with 8MHz system clock
  • Listen-only mode, internal and external loopback test modes
  • AMBA APB host interface
  • Passed conformance testing according to ISO-16845-1

Licensing Options


For additional information, contact info@inicore.com or visit INICORE 

Documentation


Title
canmodule-iiix Link



Live Chat

Need Help?

Privacy Policy