We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma UHT-JPEG2K-E


The UHT-JPEG2K-E core from Alma Technologies is a scalable, ultra-high throughput hardware JPEG 2000 encoder, designed to provide all the power needed in modern image and UHD video compression applications that have to cope with massive pixel rates and resolutions. This core supports lossy and numerically lossless encoding of 4:4:4, 4:2:2, 4:2:0 and 4:0:0 (grayscale) images or video streams with up to 16-bit per component color depth


Features and Benefits


 

  • Full compliance to the ISO/IEC 15444-1 JPEG 2000 specification
  • Up to 65535 x 65535 image resolution
  • Up to 8192 x 8192 tile resolution
  • 4:4:4, 4:2:2, 4:2:0 and 4:0:0 sampling formats input
  • 8 up to 16 bits sample depth encoding

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-uht-jpeg2k-e Link



Live Chat

Need Help?

Privacy Policy