We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma H264-MP-E


The H264-MP-E silicon IP core is an advanced hardware implementation of the ITU-T H264 Main profile, and supports the real time encoding of video streams up to profile Level 5.1. The Constrained Baseline profile encoding is also supported.


Features and Benefits


 

  • Full compliance to the ITU-T H264 and ISO/IEC 14496-10 Main profile specification. Constrained Baseline profile conformance is also supported
  • Profile Level up to 5.1
  • Multi-format 4:2:0 YCbCr digital video input
  • ITU-T H264 Annex B compliant NAL byte stream output

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-h264-mp-e Link



Live Chat

Need Help?

Privacy Policy