We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma H264-HP-E


The H264-HP-E silicon IP core is an advanced ITU-T H264 High profile compliant encoder. It supports real time encoding of 4:2:0 and 4:2:2 video streams, up to Level 5.2, in 8, 10 or 12 bits sample depths. The Constrained Baseline and Main profiles encoding is also supported.H264-HP-E can accept the uncompressed raw video data in planar, interleaved, or macroblock scan format. It outputs standalone, standard compliant, Annex B NAL byte stream format. 


Features and Benefits


 

  • Full compliance to the ITU-T H264 and ISO/IEC 14496-10 specification
  • 8, 10 and 12 bits sample depth encoding
  • Multi-format 4:2:0 and 4:2:2 YCbCr digital video input
  • Superior compression and video quality from QCIF to Ultra HD resolutions
  • CABAC or CAVLC entropy coding

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-h264-hp-e Link



Live Chat

Need Help?

Privacy Policy