3.3V, 32 to 208 Mbps AnyRate CDR
3.3V, 28 to 1300 Mbps AnyRate CDR
1-Channel, 622 Mbps CDR
3.3V, 125 Mbps, 155 Mbps CDR
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat