The VC-708 XO is a quartz-stabilized differential output oscillator that operates off a 3.3- or 2.5-volt supply in a hermetically sealed 7 × 5 mm ceramic package.
The VC-801 XO is a quartz-stabilized square wave generator with a CMOS output. It uses fundamental or third overtone crystals, resulting in very low jitter performance and a monolithic IC that improves reliability and reduces cost.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat