The ZL3039x is a CK440-compliant PCIe Gen 7 clock generator for current and future data center applications. It is a complete clock synthesizer that features industry-leading jitter performance of less than 50 fs.
The DSC1224 oscillator is a high-reliability PCIe Gen 1/2/3/4/5/6/7 reference clock available in a small package.
This series of industrial- and automotive-grade PCIe Gen 1/2/3/4/5/6/7 fanout buffers is available with 4, 8 and 12 outputs.
The ZL4029 family of PCIe Gen 1/2/3/4/5/6/7 ultra-low jitter, low-power HCSL fanout buffers is fully compliant with Intel’s DB2000Q/QL standard.
Learn about the PCIe bus standard and how it is used in different applications. In this e-book, we take a look at:
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat