We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Average Speed Detection Camera

Speed Enforcement Using Precision Time Synchronization


A traffic enforcement provider implemented precise timing to enable an average speed camera system using automatic number plate recognition (ANPR). By timestamping each vehicle as it passes multiple cameras, authorities can accurately calculate average speed between points, even in extreme or remote environments, supporting reliable and maintenance-free speed enforcement.

Smart

The TTM 01-G utilizes proprietary algorithms to provide highly accurate timing signals, ensuring precise synchronization across various network types.

Connected

With support for IRIG-B, Network Time Protocol (NTP), and Precision Time Protocol (PTP), the TTM 01-G can interface seamlessly with a broad range of timing applications.

Secure

Secure management interfaces and robust time distribution protocols safeguard against unauthorized access and tampering, ensuring the integrity and reliability of synchronized timestamps.

Browse the Products


TTM 01-G

Tekron TTM 01-G Compact Substation Clock

The TTM 01-G is a reliable and accurate GPS and GLONASS clock with sub-microsecond timing, ideally suited for synchronizing Intelligent Electronic Devices (IEDs) in the power industry and other industries where precise and reliable timing is required.

220518-ftd-web-syncserver-s600

Enterprise Network Time Servers

SyncServer® Time Servers

The SyncServer S600 Stratum 1 network time server is an excellent option for Zero Trust Architectures that rely on system-wide accurate timestamps and that also require unsurpassed network security features. Our Domain Time II software synchronization suite offers accurate system-wide time synchronization and monitoring on Windows® and Linux® servers.

Live Chat

Need Help?

Privacy Policy