We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Development Tools Summer Sale

Save 20% on select tools below through the month of June. These are limited-time offers, so buy now while available and supplies last. 

To take advantage of the sale items below, click the Buy Now link to go to Microchip Direct, add the tool to your cart and add the coupon code at checkout.

Discounts


RTG4 Prod Dev Kit W/ -1CB1657PROTO (RTG4-DEV-KIT-1)

RTG4 Prod Dev Kit W/ -1CB1657PROTO

Read More

M1A3PL Development Starter Kit (M1A3PL-DEV-KIT)

This kit provides you with a complete solution for quickly evaluating and prototyping your design based on Arm Cortex-M1 core-enabled ProASIC 3L devices.

Read More

RTG4 Prod Dev Kit W/ CG1657PROTO (RTG4-DEV-KIT-CG)

RTG4 Prod Dev Kit W/ CG1657PROTO

Read More

SmartFusion DEV KIT (A2F500-DEV-KIT-2)

This full-featured development kit enables you to evaluate the world's only FPGA with a hard Arm® Cortex®-M3 core and programmable analog. The device contains on-chip Flash and SRAM memory. Off-chip memory is also available on the board. The board can communicate via Ethernet and HyperTerminal. 

Read More

ATMXT144U-DEV-PCB (ATMXT144U-DEV-PCB)

The PCB includes an integrated USB bridge to allow simple connection into the customers application for evaluation of the ATMXT144U Touchscreen Sensor IC.

Read More

ATMXT640U-DEV-PCB (ATMXT640U-DEV-PCB)

This PCB (ATMXT640U-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT640U Touchscreen Sensor IC.

Read More

RTG4 Prod Dev Kit W/ -1CG1657PROTO (RTG4-DEV-KIT-CG-1)

RTG4 Prod Dev Kit W/ -1CG1657PROTO

Read More

RT PolarFire Dev Kit With ZT (RTPF-DEV-KIT-ZT-1)

  • RTPF-DEV-KIT-ZT-1 Board with one RTPF500ZT-1CB1509PROTO FPGA
  • DDR3 x 72 DIMM connector
  • 1GB QSPI Flash Memory
  • 1GB SPI Flash Memory and SPI Flash Daughter Board Connector
  • Two High Pin Count (HPC) FMC1 and FMC2 Connectors
  • VSC8541RT with an RJ45 connector for 10/100/1000 Mbps Ethernet
  • USB to UART Interfaces
  • Expansion interfaces – PMOD and Bread board connectors
  • One pair SMA connectors for testing of the full-duplex SERDES channel
  • USB-JTAG FlashPro6 Programmer 
  • Fabric JTAG Header and SPI DB Connector
  • Dual in-line package (DIP) switches for user application
  • Push-button switches and LEDs for demo purposes
  • I2C Interface 

Read More

M1AGL1000 IGLOO Dev. Kit (M1AGL1000-DEV-KIT)

This kit offers a comprehensive platform so you can quickly evaluate and prototype your design based on Arm Cortex-M1 core-enabled IGLOO devices. 

Read More

ATMXT2952T-DEV-PCB (ATMXT2952T-DEV-PCB)

Development PCB

Read More

SmartFusion2 Advanced Development KIT (M2S150-ADV-DEV-KIT)

SmartFusion®2 Advanced Development Kit offers a full-featured 150K LE device SmartFusion2 system-on-chip (SoC) FPGA. This 150K LE device inherently integrates reliable flash-based FPGA fabric, a 166 MHz Cortex™-M3 processor, advanced data security features, digital signal processing (DSP) blocks, static random-access memory (SRAM), embedded non-volatile memory (eNVM), and industry-required high-performance communication interfaces—all on a single chip. This device also supports all the data security features available in SmartFusion2 devices.
The Advanced Development Kit board has numerous standard and advanced peripherals such as PCIe®x4 edge connector, two FMC connectors for using many off the shelf daughter cards, USB, Philips inter-integrated circuit (I2C), two gigabit Ethernet ports, serial peripheral interface (SPI), and UART. A high precision operational amplifier circuitry on the board helps to measure core power consumption by the device

Read More

ATMXT1066T2-DEV-PCB (ATMXT1066T2-DEV-PCB)

This PCB (ATMXT1066T2-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT1066T2 Touchscreen Sensor IC.

Read More

ATMXT1664T3-DEV-PCB (ATMXT1664T3-DEV-PCB)

This PCB (ATMXT1664T3-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT1664T3 Touchscreen Sensor IC.

Read More

ATMXT2952TD Development PCB (ATMXT2952TD-DEV-PCB)

This PCB (ATMXT2952TD-DEV-PCB) is for the evaluation and development of Microchip maXTouch applications using the ATMXT2952TD Touchscreen Sensor IC.

Read More
Part Number: Quantity: Price per Unit (in USD): Total Amt:
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Live Chat

Need Help?

Privacy Policy