We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TRF1001

TRF1001 - ARISTOTLE RFA-02-L2H1 2 DBI 2.4 GHZ EXTERNAL ANTENNA

Overview

This external antenna is manufactured by Aristotle Enterprises (Alead RFA-02-L2H1) , and is suitable for 2.4 GHz Wi-Fi (IEEE 802.11), ZigBee, MiWi, and IEEE 802.15.4.
  •  Includes a 150 mm long cable with I-PEX (u.FL) connector
  • Two panel sleeves are included, for 1 mm and 1.5 mm panel thickness
  • Suitable for 2.4 GHz Wi-Fi (IEEE 802.11), ZigBee, MiWi, and IEEE 802.15.4

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy