We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TC72DM-PICTL

TC72 DIGITAL TEMPERATURE SENSOR PICTAIL DEMO BOARD

Overview

Recommended Replacement Board(s): The TC72 functionality can be evaluated using the general purpose 8-pin MSOP package Evaluation Board (SOIC8EV)

The TC72 Digital Temperature Sensor PICtail Demo Board (TC72DM-PICTL) is Obsolete

The TC72 Digital Temperature Sensor PICtail Demo Board demonstrates how to interface the TC72 Temperature Sensor device to a microcontroller. This board can connect directly to the PICkit 1 Flash Starter Kit, providing a platform for code development and evaluation. The system designer will be able to use this design as an example of how to integrate a digital temperature sensor in their system.

Devices Supported: TC72

  •  Available F/W routine transmits TC72 temperature data via SPI serial bus to a PIC microcontroller, as well as performs conversions to °F and °C
  •  Standard 100-mil header for easy interface to PICkit 1 Flash Starter Kit or custom application
  •  Small PCB layout

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
TC72 Datasheet Data Sheets Download
TC72 Digital Temperature Sensor PICtail™ Demo Board User's Guide User Guide Download
TC72 Digital Temperature Sensor PICtail Demo Board Gerbers Board Design Files Download
TC72 Digital Temperature Sensor PICtail Demo Board Firmware Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy