We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TC115EV

TC115 PFM/PWM BOOST CONVERTER EVALUATION BOARD

Overview

This product is no longer available for sale. See alternative: ADM00458

The TC115 PFM/PWM Boost Converter Evaluation Board is a complete, step-up, switch-mode, dc-dc power converter. The TC115 PFM/PWM Boost Converter Evaluation Board generates a regulated 3.0V output at load currents up to 110 mA. Different output voltages are obtainable by replacing the fixed 3.0V output TC115 with a fixed 3.3V or 5.0V device. The evaluation board requires the use of an external input voltage source (0.9V – Vout). The TC115 PFM/PWM Boost Converter Evaluation Board is provided with an aluminum electrolytic output capacitor. However there exist additional surface-mount pads to evaluate tantalum or ceramic capacitors.

  • Input voltage range: 0.9V to 3.0V
  • Regulated 3.0V output voltage
  • Automatic PFM/PWM modes of operation
  • Maximum output current: 110 mA

 

The TC115 PFM/PWM Boost Converter Evaluation Board is a complete, step-up, switch-mode, dc-dc power converter. The TC115 PFM/PWM Boost Converter Evaluation Board generates a regulated 3.0V output at load currents up to 110 mA. Different output voltages are obtainable by replacing the fixed 3.0V output TC115 with a fixed 3.3V or 5.0V device. The evaluation board requires the use of an external input voltage source (0.9V – Vout). The TC115 PFM/PWM Boost Converter Evaluation Board is provided with an aluminum electrolytic output capacitor. However there exist additional surface-mount pads to evaluate tantalum or ceramic capacitors.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
TC115 Datasheet Data Sheets Download
TC115 Evaluation Board User's Guide User Guide Download
TC115 PFM/PWM Boost Evaluation Board Gerbers Board Design Files Download

Live Chat

Need Help?

Privacy Policy