We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320024-1HPM

SW320024-1HPM - PIC32 BASIC BLUETOOTH AUDIO PACKAGE FOR HARMONY

Overview

Microchip offers premium components for MPLAB Harmony that are not included with the free basic framework download. This includes the basic Bluetooth audio package for Harmony, which is a complete software package for customers looking to enable audio playback with remote control, in a Bluetooth application. Supported in MPLAB Harmony v2 only.

Additional audio decoder libraries are available as add-on modules, supporting MP3 and AAC decode.

For more information on these libraries, please see the following links.

PIC32 MP3 Decoder Library for Harmony

PIC32 AAC Decoder Library for Harmony

Advanced, non-Harmony based Bluetooth applications are also available for PIC32 devices. For more information on these libraries, please click here – https://www.microchip.com/en-us/software-library

Bluetooth Audio Package for Harmony includes:

• Harmony Configuration Installer – Requires Harmony Software Framework
• Supports PIC32MX and PIC32MZ MCU
• Microchip Bluetooth Audio Stack
• Bluetooth Audio SBC Decoder
• BT Audio Protocols and Profiles for SPP, A2DP, AVRCP,AVDTP and AVCTP
• Supported by PIC32 Bluetooth Audio Development Kit, Bluetooth Starter Kit and PIC32MZ EC Starter Kit with the Multimedia Expansion Board II.
• Harmony Installer support for Windows, Mac and Linux OS

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy