We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SmartConnect 6LoWPAN

SMARTCONNECT 6LOWPAN

Overview

The SmartConnect 6LoWPAN provides a complete solution for wireless IP-mesh connectivity over 802.15.4 links in 2.4GHz and Sub-GHz frequency bands.

SmartConnect 6LoWPAN has a native support for a number of common IP-based protocols that significantly simplify application development as well as integration with backend and internet cloud services.

A wide selection of application examples along with the protocol stack is available in Studio as part of Software Framework extension (ASF). To access them select "File=>New=>Example Projects" menu item in Studio and then search for "6LoWPAN".

  • 2.4 GHz and Sub-GHz platform support
  • IPv6/IPv4 mesh connectivity over 802.15.4 links
  • UDP/TCP transport protocols
  • MQTT/CoAP/HTTP/Websockets application protocols
  • Firmware Over-the-Air Update support (OTAU)
  • Native integration with Atmel Cloud partners

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy