We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SILICON-SCULPTOR-3

SILICON-SCULPTOR 3

User Guide: Download User Guides

Overview

Silicon Sculptor 3 offers four times the memory size compared to the previous Microchip Silicon Sculptor II programmer and has faster data processing. With 64 MB of internal memory, the Silicon Sculptor 3 allows concurrent programming of highly-dense parts that could only be programmed non-concurrently with prior programmers, which means higher throughput is now possible for even the densest of parts.


This additional memory will also support the larger algorithms of planned future parts. Silicon Sculptor 3 incorporates the industry's widely accepted high-speed USB 2.0 standard bus for communications, allowing as many as twelve Silicon Sculptor 3 systems to be connected to a single PC through a series of nested high-speed USB 2.0 hubs. This enables an easily expandable, low to medium volume production programming system to be dynamically assembled.

This Product has been EOL. The replacement part no. is Silicon-Sculptor 4

Silicon Sculptor 3 Benefits

  • Programs all Microchip packages for supported devices, including PLCC, PQFP, VQFP, QFN, BGA, FBGA, and CSP
  • Universal Microchip socket adapters
  • Works with Silicon Sculptor II adapter modules
  • Uses the same software as Silicon Sculptor II
  • Compatible with Silicon Sculptor software v4.59.2 and later
  • Security fuse can be programmed to secure the devices
  • Allows self-test to test its own hardware
  • Power failure shutdown
  • ESD protectionESD wrist straps with banana jacks (included as standard)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AC316: High-Volume Flash Programming Guide Application Notes Link Download
HB: Programming Flash Devices Application Notes Download
ProASIC Daisy-Chain Programming User Guide Download
Silicon Sculptor Quick Reference Card User Guide Download
Silicon Sculptor User's Guide (DOS) User Guide Download
Silicon Sculptor II and 3 Programmers Online Help User Guide Download
Silicon Sculptor Verification of Calibration Guide User Guide Download
Silicon Sculptor 3 Customer Letter Supporting Collateral Download
Silicon Sculptor 3 Environmental Considerations Notice Supporting Collateral Download
Silicon-Sculptor_3_Statement_of_Volatility_(SoV) User Guide Download

Live Chat

Need Help?

Privacy Policy