We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RF4Control - ZigBee RF4CE

RF4CONTROL - ZIGBEE RF4CE

Overview

The ZigBee RF4CE standard enhances the IEEE 802.15.4 standard by providing a simple networking layer and standard application profiles to create multi-vendor, interoperable consumer electronics.

The RF4Control stack provides an API aligned to the RF4CE network primitives. It can be used from an application or via firmware. For example, it supports the public ZigBee Remote Controls (ZRC) profile as specified by the ZigBee Alliance, which is included in the RF4Control software download.

RF4Control supports the standards-compliant 2.4GHz band with the same functionality and features for the 900MHz band using AT86RF212.
  • Multiple star topology with inter-PAN communication
  • Discovery and pairing mechanism with full application confirmation
  • Security key generation and exchange mechanism
  • Utilizes the industry standard AES-128/CCM security scheme
  • Incorporates a power management mechanism for all device classes
  • Channel agility
  • Supports public and manufacturer application profiles

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AVR2063: Sensor Terminal Board - Hardware User Manual Application Notes Link Download
AVR2103: RF4CE Remote Control Evaluation Kit - Quick Start Guide Application Notes Link Download
AVR2054: SerialBootloader User Guide Application Notes Link Download
AVR2104: RF4CE-EK Remote Control Evaluation Kit - User Guide Application Notes Link Download
AVR2044: RCB128RFA1 - Hardware User Manual Application Notes Link Download
AVR2068: RF4CE-HID QTouch Analyzer Target for AVR477 Application Notes Link Download
AVR2102: RF4Control - User Guide Application Notes Link Download

Live Chat

Need Help?

Privacy Policy