We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Reference Design - Wireless SoC with RFMDs RF6505/6575/6555

WIRELESS SOC WITH RFMDS RF6505/6575/6555

Overview

The reference design demonstrates a complete 2.4GHz ZigBee IEEE 802.15.4 based compliant radio transceiver solutions and conform to FCC CFR47 part 15. The wireless SoC reference design series (RFMDs RF6505/6575/6555) are developed by the partnership between RFMD and Corporation. The RFMD device increases transmit power and sensitivity.

  • Output power: RF6505/ RF6575/ RF6555, +27dBm/ +22dBm/ +18dBm
  • Low Harmonic Content
  • Antenna Diversity
  • Single differential bidirectional TX/RX interface

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Lightweight Mesh Software Stack v1.2.1 Software Libraries and Firmware Download
AT04466: Wireless SoC Reference Design with RFMDs RF6575 Application Notes Link Download
AT04467: Wireless SoC Reference Design with RFMDs RF6555 Application Notes Link Download
AT04464: Wireless SoC Reference Design with RFMDs RF6505 Application Notes Link Download

Live Chat

Need Help?

Privacy Policy