We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Reference Design - Smart Plug with Proximetry Cloud

SMART PLUG WITH PROXIMETRY CLOUD REFERENCE DESIGN

Overview

The Smart Plug is a reference design targeting any secure Internet of Things (IoT) design. It contains all the core functionality required for a secure Internet-connected product. The Smart Plug is a Wi-Fi-enabled power plug that can be controlled in three ways: locally using the capacitive touch button, using a mobile App with Wi-Fi connection (with or without cloud), or using on/off timing scheduled via a mobile App. The design is based on the SmartConnect ATSAMW25 module, as well as an ECC508A crypto device, to realize ARM Cortex-M0+ microcontroller (MCU) processing, Wi-Fi connection, CryptoAuthentication? with ultra-secure hardware-based key storage and QTouch capacitive touch buttons. It also features the ATM90E26 device, which is a sensor for energy metering functions. Three models are available: US, EU and Chinese standards.

This design targets an Cloud (by Proximetry) version, which allows control of the unit through a mobile app and through the Cloud. Two other firmware variants are available: One with cloud integration for the Chinese market using the JD Smart Cloud solution, and one cloudless version, which allows control of the unit through a local Wi-Fi network. Note that all hardware options supports all versions of the firmware.

Block Diagram




SMART:

cloud portal on Proximetry:

Mobile Apps:

  • Android app for local Wi-Fi control (Download from Google Play)
Reference Design - Smart Plug with Proximetry CloudReference Design - Smart Plug with Proximetry Cloud

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy