The PD70211EVB51F-12 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the Detection, Class, and Power Supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
Featuring PD70211 and PD70224
IEEE 802.3af/at/Dual-AT/POH standard compliant
51W - 12V / 4.25A output voltage / current
Flyback topology Wall adaptor support
Power is supplied through the 4-pairs of the Cat5 cable
Wall adapter input – standard barrel jack available for connecting to an external 48V wall adapter
Data pass-through connector
On board LED indicators: PSE class type; 2,3,4 and 6-events
On board Power Good LED indicator which may be configured to monitor
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}