We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The PD70201EVB25FW-3 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70201 controller.The board is using a single PD controller, PD70201ILQ, to support the detection, class, and power supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70201ILQ supports the current of the HDBaseT over 4 Pairs, which is more than twice the power of a standard IEEE 802.3at Type 2 interface.
  • Featuring PD70201
  • IEEE 802.3af/at standard compliant
  • 25W - 3.3V / 7.5A output voltage / current
  • Active clamp forward topology
  • Power is supplied through the 4-pairs of the Cat5 cable
  • Wall adapter input – standard barrel jack available for connecting to an external 48-54V wall adapter
  • Data pass-through connector
  • On board AT detected LED indicator
  • On board power good LED indicator
  • TA= -40° to +70°C
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD70201EVB25FW-3 Design Files Board Design Files Download
PD70201EVB25FW-3 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy