We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-6801

PAC1711 Click

Overview

PAC1711 Click is a compact add-on board that provides accurate real-time measurement of voltage, current, and power consumption for embedded and industrial systems. It is based on the PAC1711, a single-channel DC power monitor from Microchip that integrates a high-side current sense amplifier and a bus voltage monitor feeding a 12-bit ADC. The device performs automatic power calculations and long-term energy accumulation with programmable sampling rates, integration periods, and one-shot measurement modes accessible via the I2C interface. The Click board supports voltage measurements up to 42V and currents up to 13.5A, includes two configurable alert pins for event notifications or interface address selection. Its built-in real-time calibration and adjustable averaging ensure high-resolution, low-noise performance without external filtering enhances system integration. It is ideal for embedded computing, battery management, automotive, networking, and power optimization applications.

PAC1711 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to automatically detect and identify this add-on board, alongside a Click Snap feature introducing a new level of flexibility and ease of use.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy