We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MPF200-ETH-SENSOR-BRIDGE-R2

PolarFire Ethernet Sensor Bridge

Overview

The PolarFire® Ethernet Sensor Bridge Rev 2.0 is a low-latency sensor-bridging solution for NVIDIA® Jetson™ AGX Orin™ and IGX platforms, enabling scalable multi-sensor connectivity for edge AI, vision, robotics, and healthcare applications using PolarFire® FPGAs.

The platform is fully compatible with the NVIDIA Holoscan SDK and comes preprogrammed with dual MIPI® CSI-2 support, converting video streams to 10G Ethernet for fast edge-to-cloud integration. Support for additional protocols—including CoaXPress®, SLVS-EC, SDI, and JESD204B—is in development.

Click here to visit the Ethernet Sensor Bridge solutions page.

To refer to PolarFire® Ethernet Sensor Bridge Rev 1.0 boards documentation: Click here

  • PolarFire® FPGA MPF200T-FCG784E
  • Four 4-lane MIPI CSI-2® D-PHY Rx interfaces (via Jetson Adapter Card)
  • Two 10G SFP+ Ethernet ports
  • VITA 57.1 FMC High-Pin Count (HPC) connector for sensor expansion
  • 2 GB DDR4 x32 memory
  • 125 MB SPI Flash for FPGA configuration and remote programming
  • USB Type-C interface supporting FPGA programming, debug, and board power
  • 12V DC power input
  • PMOD expansion header

 

  • PolarFire Ethernet Sensor Bridge Board
  • Jetson Adapter Card
  • 12.3 MP HQ Camera Module with 135° M12 Wide-Angle Lens
  • FPC Cables ( 22–22 Pin)
  • 10GBase-T SFP+ to RJ45 Adapter (30 cm)
  • Cat 7 Ethernet Cable (4 ft)
  • USB 2.0 Type-C Male-to-Type-C Male Cable
  • Mechanical Base Board
  • Quick Start Card

Licensing

  • Evaluation: No license required to use the pre-programmed reference design.
  • Design Modification: A Libero® SoC Gold License is required to modify or rebuild the FPGA design.
MPF200-ETH-SENSOR-BRIDGE-R2_POLARFIRE_ETHERNET_SENSOR_BRIDGE_BASEBOARD-Transparent.png MPF200-ETH-SENSOR-BRIDGE-R2_POLARFIRE_ETHERNET_SENSOR_BRIDGE_ADAPTORCARD-HORIZ-Transparent.png PM-26-114708-260615-FPGA-PHOTO-MPF200-ETH-SENSOR-BRIDGE-R2-PolarFire-Ethernet-Sensor-Bridge-Rev2-Dynamic2-3-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PolarFire Ethernet Sensor Bridge Rev 2 User Guide User Guide Download
PolarFire Ethernet Sensor Bridge Rev 2 Applications Note Application Notes Link
PolarFire Ethernet Sensor Bridge Rev 2 Schematics Schematics Download
PolarFire Ethernet Sensor Bridge Rev 2 Statement of Volatility Miscellaneous Download
PolarFire FPGA Board Design User Guide Reference Manuals Download
Jetson Adaptor Card Schematics Schematics Download

Live Chat

Need Help?

Privacy Policy