We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

MICRF113 is a high-performance, easy-to-use, singlechip ASK Transmitter IC for remote wireless applications in the 300MHz to 450MHz frequency band. This transmitter IC is a true “data-in, antenna-out” monolithic device. MICRF113 has three strong attributes: power delivery, operating voltage and operating temperature. In terms of power, the MICRF113 is capable of delivering +10dBm into a 50Ω load. This power level enables a small form factor transmitter (lossy antenna) such as a key fob transmitter to operate near the maximum limit of transmission regulations. In terms of operating voltage, the MICRF113 operates from 1.8V to 3.6V. Many transmitter ICs in the same frequency band stop operating below 2.0V. The MICRF113 will work with most batteries to the end of their useful limits. In terms of operating temperature, the MICRF113 operates from −40°C to +85°C. 

Applications:

  • Fan Controllers 
  • Remote Power Switches 
  • Multimedia Remote Control 
  • Remote Sensor Data Links 
  • Infrared Transmitter Replacement 
  • Complete UHF ASK transmitter 
  • Frequency range 300MHz to 450MHz 
  • Bit rates up to 20kbps 
  • Output power up to 10dBm 
  • Low external part count 
  • Low voltage operation (down to 1.8V) 
  • Operate with crystals or ceramic resonators 
  • 6-pin SOT23 

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MICRF113-315 Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy