We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MIC5280 eval board is used to demonstrate the features of the MIC5280 high performance low dropout regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.

  • Refer to User Guide.

N/A

The MIC5280 evaluation board requires an input power source that is able to deliver greater than 0.1A at +120VDC. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC5280YME Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy