We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5060YML-EV

MIC5060YML EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5060 MOSFET driver is designed for gate control of N-channel, enhancement-mode, and power MOSFETs used as high-side or low-side switches. The MIC5060 can sustain an on-state output indefinitely. The MIC5060 features an internal charge pump that can sustain a gate voltage greater than the available supply voltage. The driver is capable of turning on a logic-level MOSFET from a 2.75V supply or a standard MOSFET from a 5V supply. The gate-to-source output voltage is internally limited to approximately 15V. The MIC5060 is protected against automotive load dump, reversed battery, and inductive load spikes of –20V.

Package Contents

N/A

System Requirements

The MIC5060 evaluation board requires an input power source that is able to deliver greater than 100mA at 30V.

Documentation


Title
Document Id
MIC5060YML Evaluation Board User Guide Download 408e236a-e549-4844-bb42-08fb61aed190