The MIC4223/MIC4224/MIC4225 is a family of dual 4A, high-speed, low-side MOSFET drivers with logic-level driver enables. These evaluation boards provide a platform to evaluate the parts.
External MOSFETs on the board for ease of testing
Voltage divider resistor locations for adjusting VDD turn-on UVLO
Resistor and capacitor component locations on the driver output for ease of testing