We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC3263YML-EV

MIC3263YML EVALUATION BOARD

Overview

This evaluation board (EVB) is designed for the MIC3263. The MIC3263 is a high-efficiency Pulse Width Modulation (PWM) boost switching regulator that is optimized for constant-current WLED driver backlighting applications. The MIC3263 drives six channels of up to ten low-power WLEDs per channel. Each channel is matched in current to within ±3% for constant brightness across the screen and can be programmed from 15mA to 30mA.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC3263YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy