We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC2619YD6-EV

MIC2619YD6 EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC2619 is a 1.2MHz pulse width modulated (PWM) step-up switching regulator that is optimized for low power, high output voltage applications. With a maximum output voltage of 35V and a switch current of over 350mA, the MIC2619 can easily supply most high voltage bias applications, such as TV tuners.

Documentation


Title
Document Id
MIC2619YD6 Evaluation Board User Guide Download f0fd53c1-3c46-4e27-a9d7-3021a63570ff