We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MIC23050 is a 500mA 4MHz switching regulator with HyperLight Load® mode. The MIC23050 is highly efficient throughout the load range and only draws 20μA of quiescent current. The MIC23050 operates from a 2.7V to 5.5V input and features internal power MOSFETs that can supply up to 500mA of output current. It can operate with a maximumduty cycle of 90%.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23050-GYML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy