We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC22950YML-EV

MIC22950YML EVALUATION BOARD

Overview

The MIC22950 is a high-efficiency, 10A integrated synchronous buck (step-down) regulator. The MIC22950 is optimized for highest power density and achieves over 90% efficiency while switching at 400kHz to 2MHz. The MIC22950 features integrated 10A MOSFETs, flexible sequencing and tracking abilities. This board enables the evaluation of the MIC22950. The board is optimized for ease of testing, with all the components on a single side. The voltage mode feedback loop is designed to allow high bandwidth with just 2 external compensation components. The high-side MOSFET is a P-Channel, allowing duty-cycle control up to 100%. The ultra high-speed control loop keeps the output voltage within regulation even under extreme transient load swings commonly found in FPGAs and low voltage ASICs. The output voltage can be adjusted down to 0.7V to address all low voltage power needs. The MIC22950 offers a full-range of sequencing and tracking options. The EN/DLY pin combined with the PG/POR pin allows multiple outputs to be sequenced in any way on turn-on and turn-off using EN/DLY pin. The RC (Ramp Control™) pin allows the device to be connected to another MIC22950 device to keep the output voltages within a certain delta V on start up.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy