We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MD0101DB1 demoboard contains two MD0101 packages providing eight T/R switches in the system. This demoboard replaces eight discrete diode bridge protection circuits. The input of the MD0101DB1 is called TX, which is connected to the output of the transmitter, and the output is called RX, which is connected to the input of the receiver. The clamping diodes are integrated between the RX and RGND. There is a 0Ω resistor connected between the RGND and the ground plane of the board. If external diodes are desired, the 0Ω resistor has to be removed and the external diodes can then be connected between the RX and RGND.



Refer to user guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MD0101DB1 Demonstration Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy