We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCPF1412M06 is a 16V, 12A converter that provides high power density and high efficiency. This evaluation board allows the user to evaluate the part and demonstrates the device’s capabilities.

• POL Module With Output Inductor Included
• Small Size: 5.8 mm x 4.9 mm x 1.7 mm
• Continuous 12A Load Capability
• Wide Input Voltage Range: 4.5–16V
• Adjustable Output Voltage: 0.6–1.8V
• No External Compensation Required
• Programmable Operation Using I2C and PMBus™ • Enable Input, Programmable Undervoltage Lockout (UVLO) Circuit
• Power-Good Indicator
• Built-in Protection Features
• Operating Temperature From -40°C to +125°C
• Lead-Free and Halogen-Free
• Compliant With EU REACH and RoHS

PM-25-106182-250602-APID-PHOTO-EV37R94A-Angle-Transparent.png PM-25-106182-250602-APID-PHOTO-EV37R94A-Front-Transparent.png PM-25-106182-250602-APID-PHOTO-EV37R94A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCPF1412 Evaluation Board (EV37R94A) BOM Board Design Files Download
MCPF1412 Evaluation Board (EV37R94A) Schematic Board Design Files Download
MCPF1412 Evaluation Board (EV37R94A) Gerbers Board Design Files Download
MCPF1412 Evaluation Board (EV37R94A) Altium files Board Design Files Download
MCPF1412 Evaluation Board (EV37R94A) EU-DoC Certifications Download
MCPF1412 Evaluation Board (EV37R94A) UK-DoC Certifications Download
MCPF1412 Evaluation Board (EV37R94A) EU-REACH-Statement Certifications Download
MCPF1412 Evaluation Board (EV37R94A) China-RoHS-Declaration Certifications Download
MCPF1412M06 Evaluation Board User Guide User Guide PDF | HTML

Live Chat

Need Help?

Privacy Policy