We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP73855EV

MCP73855 BATTERY CHARGER EVALUATION BOARD

Overview

The MCP73855 Battery Charger Evaluation Board is set up to evaluate simple, stand-alone, linear charging of single cell Li-Ion/Li-Polymer battery packs (the battery packs are not included). The board design provides constant current charging followed by constant voltage charging with automatic charge termination. As provided, the MCP73855 Battery Charger Evaluation Board is set for a fast charge current level of 85 mA. The MCP73855 is equipped with shutdown control, status indicator, and safety timers. Refer to the data sheet for details on the device features.

  • Evaluation of MCP73855 devices in 3 mm x 3 mm, 10-Lead DFN packages
  • Simple stand-alone operation or microcontroller compatible
  • Powered from external bench supply, wall cube, or USB port
  • Surface-mount design
  • Fully assembled and tested
The MCP73855 Battery Charger Evaluation Board is set up to evaluate simple, stand-alone, linear charging of single cell Li-Ion/Li-Polymer battery packs (the battery packs are not included). The board design provides constant current charging followed by constant voltage charging with automatic charge termination. As provided, the MCP73855 Battery Charger Evaluation Board is set for a fast charge current level of 85 mA. The MCP73855 is equipped with shutdown control, status indicator, and safety timers. Refer to the data sheet for details on the device features.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP73853/5 Data Sheet Data Sheets Download
MCP73855 Battery Charger Evaluation Board Gerbers Board Design Files Download
MCP73855 Evaluation Board User's Guide User Guide Download