We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-2299

MCP2542 Click

Overview

MCP2542 click is the CAN bus transceiver, which allows TTL/CMOS level signals typically found on MCUs, to be used for the communication via the CAN bus, which uses the higher voltage levels and differential signals. In addition, this Click board™ protects the sensitive MCU part of the device from excessive voltage spikes and electrostatic discharges (ESD), typically observed in automotive systems, where the CAN communication is extensively used. This Click board™ uses the MCP2542WFD, a CAN FD transceiver, which offers robust CAN bus interface, with ESD protection up to ±13 kV, permanent dominant detection on TXD and CAN bus, battery short circuit and electrical transients suppression on the CAN bus, thermal protection, and more.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy